??
Pobierz modele CAD
Wybór modelu CAD
Dostępne producty: 8
BMAFA4-Q1-R1-S1
HELP_VARIABLE
Part Number
Material
Surface Treatment
Screws Type Selection
Mounting Hole Change
Circuits
Q Rc (PT) / NPT Selection (G (PF) Selection for G-)
R Rc (PT) / NPT Selection (G (PF) Selection for G-)
S Rc (PT) / NPT Selection (G (PF) Selection for G-)
P Pitch Standard
mm
N No. of Pitches
Total Number of Q and R and S Threads
A
40 mm
B
40 mm
E
25 mm
F
20 mm
X
7.5 mm
Y
7 mm
M (Mounting Hole)
N/A
d (Mounting Hole Dimension)
6.6 mm
D (Mounting Hole Dimension)
11 mm
h (Mounting Hole Dimension)
6.5 mm
D1 (Mounting Hole Dimension)
0.0 mm
d1 (Mounting Hole Dimension)
0.0 mm
h1 (Mounting Hole Dimension)
0.0 mm
Previews - 3D