??
Download CAD models
CAD model selection
Selectable products: 5
BMISP3-R1-S1-G1-K1-P20
HELP_VARIABLE
Part No.
Material
1018 Carbon Steel
Surface Treatment
Trivalent Chromate
Screw Type Selection
Mounting Hole Selection
No.
R (Rc (PT)) Selection
S (Rc (PT)) Selection
G (Rc (PT)) Selection
K (Rc (PT)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
30 mm
B
35 mm
E
30 mm
F
17.5 mm
X
17 mm
Y
6 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
d1 (Mounting Hole)
4.2 mm
h1 (Mounting Hole)
4.5 mm
Previews - 3D