??
Download CAD models
CAD model selection
Selectable products: 4
BMZAFCP3-Q1-G1-P15
HELP_VARIABLE
Part No.
Material
Aluminum Alloy
Surface Treatment
Screw Type Selection
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Number of Circuits
Q (Rc (PT)/ M (Coarse)) Selection
G (Rc (PT)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
20 mm
B
20 mm
E
20 mm
F
13 mm
X
5.0 mm
Y
4 mm
d (Mounting Hole)
5.5 mm
Reversed G Hole
Previews - 3D