??
Download CAD models
CAD model selection
Selectable products: 2
BSSC2005-200
HELP_VARIABLE
Part Number
Type Selection
Precision Grade
C10
Thread Outer Diameter
20 mm
Lead
05
Material of Thread Shaft
1055 Carbon Steel
Hardness of Thread Shaft
Induction Hardened 56~62HRC
Material of Nut
JIS-SCM420H Alloy Steel
Hardness of Nut
Carburized 58~62HRC
Material of Collar
1045 Carbon Steel
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F Selection (1mm Increment for Specified)
mm
P Selection (1mm Increment for Specified)
mm
Y
113 mm
A
38 mm
B
25 mm
No Machining on Both Ends
mm
S 1mm Increment
mm
F 1mm Increment
mm
No Machining on Support Side Thread End
Nut Direction
No Retaining Ring Groove on Support Side Thread End
Machining on Support Side Thread
Q Selection
mm
G 1mm Increment
mm
Support Side Thread End Length
FC 1mm Increment
mm
Tapping on Support Side Thread End
MC 1mm Increment
mm
Fixed Side Wrench Flats Machining
Key Groove on Fixed Side Thread End
KC 1mm Increment
mm
Key Groove on Fixed Side Thread End
K 1mm Increment
mm
S 1mm Increment
mm
Fixed Part Thread End Flat Machining
SC 1mm Increment
mm
SWC 1mm Increment
mm
SGC 1mm Increment
mm
Dedicated temporary shaft is included.
Previews - 3D