??
Сваляне на CAD модели
Селекция на CAD модел
Налични продукти: 6
ELNCAA10-P12.0-B2-L12-A30-E1
HELP_VARIABLE
Part Number
Shape
Material
Tip Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Selection
mm
A Selection
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
R
0 mm
W
0.0 mm
l2
mm
l3
mm
h
mm
e
0.000 mm
Wear Groove Alterations
Flat Position
Flat Machining
Previews - 3D