??
Download CAD models
CAD model selection
Selectable products: 3
ES-SSVR24-100
HELP_VARIABLE
Part No.
Type
ES-SSVR
MX
Assembly Height
mm
Block Type
NO. of Blocks
Surface Treatment
Length Type
L Selection (1mm Increment for Specified)
mm
Rail Ends Cut Alteration
Parallel Use of 2 Axes
Additional Blocks
Grease Type Selection
L
mm
Material
Stainless Steel
Hardness
56HRC~
W
mm
L1
mm
B
mm
Sl
L2
mm
K
mm
T
mm
Cb
mm
Grease Nipple Mounting Hole
E
mm
T1
mm
H1
mm
W1
mm
W2
mm
Ca
mm
d1xd2xh
mm
F
60 mm
G
20.0 mm
Previews - 3D