??
Download CAD models
CAD model selection
Selectable products: 8
HPST4-12-P5.00
HELP_VARIABLE
Part No.
Material
Hardness
Hardening Hardness 60~63HRC
D
mm
D Tolerance
+0.012/+0.007 mm
L Selection
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
mm
B Dimension
BC 0.1mm Increment
mm
E
mm
l
3 mm
Previews - 3D