??
Download CAD models
CAD model selection
Selectable products: 3
HTBN96S3M-60
HELP_VARIABLE
Part No.
Type Selection
Material of Back Rubber
Chloroprene Rubber
Material of Tooth Rubber
Chloroprene Rubber
Material of Core Wire
Glass Fiber Cord
Material of Base Cloth
Nylon Cloth
Operating Temperature (deg Celsius)
-30~90
Belt No.
96S3M
Belt Nominal Width
mm
No. of Teeth
Belt Circum. Length
96 mm
Pitch
3 mm
Ra
1.95 mm
Lr
1.95 mm
H
1.94 mm
h
1.14 mm
i
0.8 mm
PLD
0.381 mm
Rotary Speed of Small Pulley
rpm
No. of Teeth of Small Pulley
No. of Teeth of Large Pulley
C Inter-shaft Distance
24.00 mm
Note
"C" is short. No. of teeth of Belt or No. of teeth of Pulley would better to be changed.
Previews - 3D