??
Stáhnout CAD model
Výběr CAD modelu
Available products: 44
HTLA39S8M150-E-16
HELP_VARIABLE
Part No.
Material of Pulley
Material of Flange
A5052
Material of Bushing
1045 Carbon Steel Equivalent
Surface Treatment of Pulley
Surface Treatment of Flange
Clear Anodize
Surface Treatment of Bushing
-
Hardness of Pulley
-
Hardness of Flange
-
Surface Treatment
No. of Teeth
Type Nominal Width
Belt Width
15 mm
A
17 mm
W
22 mm
Pulley Shape
d 1mm Increment
mm
P.D.
mm
O.D.
mm
F
mm
E
mm
Max. Allowable Torque
N*m
D
mm
L
mm
Flange Cut
FC 0.5 mm Increment
mm
Flange not Swaged
Flange Swaged on One Side
Previews - 3D