??
Download CAD models
CAD model selection
Selectable products: 1
JTKAS-SP-A15-B15-T0.8-X0-Y0-G0-N0-L0-V0-S0-NA0
HELP_VARIABLE
Part Number
JTKAS-SP-A15-B15-T0.8-X0-Y0-G0-N0-L0-V0-S0-NA0
Type
JTKAS
Material Symbol
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T Selection
mm
Corner Cut Change
CC 1mm Increment
mm
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
Y Specification
Y 0.1mm Increment
mm
G 0.1mm Increment
mm
Hole Specification1
Nominal Diameter1
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
V 0.1mm Increment
mm
S Specification
S 0.1mm Increment
mm
Hole Specification2
Nominal Diameter2
Previews - 3D