??
Download CAD models
CAD model selection
Selectable products: 8
KJBHST16-P8.00-L5-T2
HELP_VARIABLE
Part No.
Material
Hardness
50~60HRC
Surface Treatment Selection
Additional Surface Treatment
Surface Treatment
-
D
mm
D Tolerance
0/-0.02 mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Tolerance
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
L Dimension Tolerance
L Tolerance
0/-0.5 mm
T Selection
mm
Shoulder Thickness Tolerance
T Tolerance
+/-0.05 mm
H
mm
Groove for Accumulate Adhesives
Groove for Retaining
Chamfering
Square Corner
R
mm
Flats Machining
Previews - 3D