??
Download CAD models
CAD model selection
Selectable products: 1
PFJB802
HELP_VARIABLE
Part No.
PFJB802
Type Selection
PFJB802
Material
Low Carbon Steel
Thickness
3 mm
Surface Treatment
Trivalent Chromate
Static Load
100 kg
Dynamic Load
80 kg
Mass
12500 g
Previews - 3D