??
CAD modeli indir
CAD Model seçimi
Uygun ürünler: 2
PMXSB8bb
HELP_VARIABLE
Part No.
Thread
Material of Knob
Nylon 6
Material of Main Body
1045 Carbon Steel
Surface Treatment of Main Body
Material of Pin
303 Stainless Steel
Material of Spring
304 Stainless Steel - WPB
M
D
mm
D1
mm
S
mm
B
mm
L
mm
L1
mm
SW
mm
R
mm
Load min.
N
Load max.
N
Previews - 3D