??
Descarga de modelos CAD
Selección de modelo CAD
Productos disponibles: 47
PTPA36P2M040-A-H5
HELP_VARIABLE
Part Number
Material of Pulley
Material of Flange
Aluminum Alloy
Surface Treatment
No. of Teeth
Pulley Shapes
Type Nominal Width
A
6.0 mm
W
10.0 mm
L
17 mm
Shaft Bore Specification
d 1mm Increment
mm
Z 1 mm Increment
mm
J 0.1 mm Increment
mm
Q 1mm Increment
mm
R 1mm Increment
mm
S 0.1mm Increment
mm
T 0.1mm Increment
mm
P.D.
mm
O.D.
mm
D
mm
F
mm
E
mm
b
0 mm
t
0.0 mm
Accessories
-
Side Tapped Hole
M Selectable
QFC 0.5 mm Increment
mm
QTC 0.5 mm Increment
mm
Side Through Hole
K 0.5mm Increment
KFC 0.5mm Increment
mm
KTC 0.5mm Increment
mm
Side Counterbored
ZM Selection
d1
0.0 mm
d2
0.0 mm
h
0.0 mm
ZFC 0.5mm Increment
mm
ZTC 0.5mm Increment
mm
Set Screw Angle
Flange not Swaged
Flange Swaged on One Side
Boss Cut
BC 0.5mm Increment
mm
ALT8
FC 0.5mm Increment
mm
Previews - 3D