??
Download CAD models
CAD model selection
Selectable products: 10
PXYAT10
HELP_VARIABLE
Part No.
Material of Knob
2017 Aluminum Alloy (Black Anodize)
Material of Main Body
Surface Treatment of Main Body
Black Oxide
Material of Pin
1045 Carbon Steel
Hardness of Pin
Surface Treatment of Pin
Black Oxide
Material of Spring
SUS631J1
M
Pitch (Fine Thread)
mm
D
mm
D1
mm
S
mm
B
mm
L
mm
L1
mm
L2
mm
L3
mm
L5
mm
SW1
mm
Load Min.
N
Load Max.
N
Mass
g
Previews - 3D