??
Download CAD models
CAD model selection
Selectable products: 14
SFAK16-30-F5
HELP_VARIABLE
Part Number
D Tolerance Selection
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
W
mm
H
mm
C
mm
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l1
0 mm
Previews - 3D