??
Download CAD models
CAD model selection
Selectable products: 10
SFHAMEU15-25-F5-M5-T5-N5-H4
HELP_VARIABLE
Part Number
Type
SFHAMEU
D Tolerance Selection
Material
Cf53
Surface Treatment
-
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
Shaft End M Change to Fine Thread
MMC(Fine) Selection
MMS(Fine) Selection
M(Coarse) Selection
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
Shaft End N Change to Fine Thread
NMC(Fine) Selection
NMS(Fine) Selection
N(Coarse) Selection
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
d
mm
(Y) Max.
500 mm
Left Side C
mm
Right Side C
mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
h
0.0 mm
Previews - 3D