??
Download CAD models
CAD model selection
Selectable products: 10
SFHZEU15-32-M3-N3-H16
HELP_VARIABLE
Part Number
Type
SFHZEU
D Tolerance Selection
Material
Cf53
Surface Treatment
-
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
Left End Change to Fine Tapped Thread
MSC(Fine) Selection
M(Coarse) Selection
Right End Change to Fine Tapped Thread
NSC(Fine) Selection
N(Coarse) Selection
H 1mm Increment
mm
d
mm
C
mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
h
0.0 mm
Left End Change The Effective Tap Depth to x3
Right End Change The Effective Tap Depth to x3
Previews - 3D