??
Download CAD models
CAD model selection
Selectable products: 4
SPPHTPP-D0.51-L3.0-P0.50-B1.5
HELP_VARIABLE
Part Number
Insertion Guide Shape
Material
D Tolerance
mm
P Tolerance
mm
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
P 0.01mm Increment
mm
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E 0.5mm Increment
mm
R
mm
Insertion Guide
C Chamfered Size
Previews - 3D