??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
SL-FCLSAA-D3-L5
HELP_VARIABLE
Part No.
SL-FCLSAA-D3-L5
Type
SL-FCLSAA
Material
SUS304
Left End Shape
Left Hole Type
Right End Shape
Right Hole Type
Cleaning Method
D 1mm Increment
mm
값 입력 D
D 1mm Increment
mm
cm
inch
ft
L 0.1mm Increment
mm
값 입력 L
L 0.1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
TC 0.1mm Increment
mm
N 0.1mm Increment
mm
NC 0.1mm Increment
mm
G 0.1mm Increment
mm
GC 0.1mm Increment
mm
M Coarse
MC Coarse
K 0.1mm Increment
mm
KC 0.1mm Increment
mm
Y 0.1mm Increment
mm
YC 0.1mm Increment
mm
H 0.5mm Increment
mm
HC 0.5mm Increment
mm
C
0.5 or Less mm
Width Across Flats on T (TC) Part
LFC 0.5mm Increment
mm
RFC 0.5mm Increment
mm
Length of M (MC) Part
LBC 0.5mm Increment
mm
RBC 0.5mm Increment
mm
Outer Dia. Tolerance
미리보기 - 3D