??
Download CAD models
CAD model selection
Selectable products: 10
SL-KJPGDTMVS20-P10-S5-B5-V6-W1
HELP_VARIABLE
Part Number
Cleaning Options
D
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
W 0.5mm Increment
mm
Enter value for W
W 0.5mm Increment
mm
cm
inch
ft
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
M
Engraving of the Specified Characters
Character Selection
ALT7
Engraving of P Dimension
Chain
Handle Length
ZC
mm
Previews - 3D