??
Download CAD models
CAD model selection
Selectable products: 9
SL-SETRS10-15-SC0
HELP_VARIABLE
Part Number
Type
SL-SETRS
Material
Surface Treatment
Cleaning Method
D
mm
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M (Coarse)
W
mm
l1
mm
L Dimension Tolerance Change
L Dimension Accuracy Change
Through Hole for Hex Wrench
HL 1mm Increment
mm
d
0.0 mm
Previews - 3D