??
Download CAD models
CAD model selection
Selectable products: 9
SL-SFPNAT6-P4.00-L0-B2.0-T1.0
HELP_VARIABLE
Part Number
Surface Treatment
Cleaning Options
Shape
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
H
mm
m
mm
(W)
0.0 mm
Wrench Flats Alteration
HC 0.5mm Increment
mm
Length of Tapered Point
TC 1mm Increment
mm
Spherical Tip
Shoulder Thickness Tolerance
Relief
Previews - 3D