??
Download CAD models
CAD model selection
Selectable products: 15
SL-SLXHA16-2-F10
HELP_VARIABLE
Part No.
Type
SL-SLXHA
Cleaning Method
No.
D
mm
D Tolerance g6
mm
Y Dimension
YC 0.1mm Increment
mm
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
Y Dimension Tolerance
Additional Inlay
APC g6
0 mm
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
M (Coarse)
a
mm
B
mm
(C)
mm
d Reference
mm
d Tolerance
mm
m
mm
n
mm
Additional Straight Slot Groove
N
0.0 mm
V
0.0 mm
Retaining Ring Set
Previews - 3D