??
Download CAD models
CAD model selection
Selectable products: 10
SP40SD16-S-13
HELP_VARIABLE
Part No.
Material
1045 Steel Equivalent
Hardening of Tooth Tip
Induction Hardening
Accessories
Set Screw
Type Selection
No. of Teeth
Specifications
Shaft Hole Diameter D
mm
Dp
mm
Do
mm
H
mm
L
35 mm
X
7.2 mm
Y
27.8 mm
Key Groove b2Xt2
0x0
Set Screw M
0
Previews - 3D