??
Download CAD models
CAD model selection
Selectable products: 12
SPJT16-30-M12
HELP_VARIABLE
Part Number
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
M(Coarse) Selection
d
mm
C
mm
Revise O.D. Tolerance (Precision Grade)
End Boring
K 1mm Increment
mm
V
0 mm
Wrench Flats
WSC 1mm Increment
mm
X 1mm Increment
mm
W
0 mm
l1
0 mm
Lateral Hole on One Side
RH 1mm Increment
mm
d1
0 mm
Previews - 3D