??
Download CAD models
CAD model selection
Selectable products: 4
RGPFN10-60
HELP_VARIABLE
Part No.
Type Selection
Material of Shaft
52100 Bearing Steel
Material of Bushing
52100 Bearing Steel
Material of Retainer
Polyacetal
Material of Needle Roller
52100 Bearing Steel
Ambient Operating Temperature
-20~80 °C
D
mm
D Tolerance
mm
L Selection (10mm Increment)
Efective Stroke (Reciprocating)
F
mm
B
mm
d1
mm
M
D1
mm
L1
mm
T
mm
H
mm
W
mm
P
mm
d
mm
A
mm
R
mm
d2
mm
L2 (Length)
mm
Needle Qty.
Previews - 3D