??
Download CAD models
CAD model selection
Selectable products: 3
SVTV1025
HELP_VARIABLE
Part No.
Material
1045 Carbon Steel
Surface Treatment
Ambien Operating Temperature
-20~110°C
Rail
SV
Material of Rail
52100 Bearing Steel
Series
No.
Stroke (Reciprocating)
mm
A
mm
B
mm
L
mm
G
mm
M x F
- mm
P1
mm
O1
N
mm
P
mm
M x P
l
mm
a
mm
b
mm
c
mm
h
mm
t1
mm
O2
P2
mm
d
mm
D
mm
l1
mm
l2
mm
l3
0 mm
l4
0 mm
d2
mm
Effective Length S
mm
E
mm
P3
0 mm
P4
mm
K
mm
Basic Load Rating C (Dynamic)
N
Basic Load Rating Co (Static)
N
Previews - 3D