??
Download CAD models
CAD model selection
Selectable products: 2
BSS2510-300
HELP_VARIABLE
Part No.
Type Selection
Precision Grade
Thread Dia.
25
Lead
Material of Thread Shaft
AISI4150 Alloy Steel
Hardness of Thread Shaft
Induction Hardened 58~62HRC
Surface Treatment of Thread Shaft
Material of Nut
JIS-SCM420 Alloy Steel
Hardness of Nut
Carburized 58~62HRC
Surface Treatment of Nut
-
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F Selection (1mm Increment for Specified)
mm
P Selection (1mm Increment for Specified)
mm
Y
174 mm
A
65 mm
B
50 mm
Twisting Direction
Right
No. of Turns
2.5 Turns, 1 Line
Ball Dia.
4.7625
Axial Play
mm
Basic Load Rating C (Dynamic)
16.1 kN
Basic Load Rating Co (Static)
33.4 kN
Preload Torque
N*cm
Grease Type Selection
No Machining on Support Side Thread End
Nut Direction
No Retaining Ring Groove on Support Side Thread End
Machining on Support Side Thread
Q Selection
mm
G 1mm Increment
mm
Support Side Thread End Length
FC 1mm Increment
mm
Tapping on Support Side Thread End
MC 1mm Increment
mm
Key Groove on Fixed Side Thread End
KC 1mm Increment
mm
Key Groove on Fixed Side Thread End
K 1mm Increment
mm
S 1mm Increment
mm
Fixed Part Thread End Flat Machining
SC 1mm Increment
mm
SWC 1mm Increment
mm
SGC 1mm Increment
mm
Previews - 3D