??
Download CAD models
CAD model selection
Selectable products: 9
MTSTRA16-100-S2-Q9
HELP_VARIABLE
Part Number
D
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Q Selection
mm
D
mm
P Pitch
mm
Flat Machining
FC 0.5mm Increment
mm
FW 0.5mm Increment
mm
FY 0.5mm Increment
mm
Wrench Flats
SC 1mm Increment
mm
SW 1mm Increment
mm
SY 1mm Increment
mm
MC Coarse Tapping
MC (Selection Range)
MQ Coarse Tapping
MQ (Selection Range)
BQ Threaded
BQ 1mm Increment
mm
MxPitch
0
Square Chamfering
W 1mm Increment
mm
A 1mm Increment
mm
Keyway
KQ 1mm Increment
mm
C 1mm Increment
mm
b1
0 mm
t1
0.0 mm
Previews - 3D