??
Download CAD models
CAD model selection
Selectable products: 10
HDF25
HELP_VARIABLE
Part No.
Type Selection
Material of Housing (1)
Alloy Cast Iron Class No.30
Material of Bearing (2)
52100 Bearing Steel
Material of Rubber Seal (3)
Nitrile Rubber (NBR)
Material of Set Screw (4)
4137 Alloy Steel
Precision
JIS B 1558, JIS B 1514, JIS B 1559
Operating Temperature (deg Celsius)
-15 ~+100
D
mm
F
mm
F1
mm
W
mm
L
mm
L1
mm
t
mm
A
mm
A1
mm
A2
mm
d
mm
d1
mm
B
mm
S
mm
Basic Load Rating Cr (Dynamic)
kN
Basic Load Rating Cor (Static)
kN
Set Screw M1
Set Screw Tightening Torque
N*cm
Set Screw Axial Load Capacity
N
Mass
g
Previews - 3D