??
Download CAD models
CAD model selection
Selectable products: 12
FXKAR17-5-F5-G5
HELP_VARIABLE
Part No.
Type
FXKAR
Type Selection
Thread Length Specifying Method
Material
Surface Treatment
No.
D
mm
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
N
mm
P
mm
M (Coarse)
V (Stepped Only)
0 mm
B
mm
(C)
mm
d Reference Dimension
mm
m
mm
n
mm
B1
mm
l1
mm
Retaining Ring Set
Y Dimension Tolerance
Width Across Flats
Tapped Hole
Previews - 3D