??
Download CAD models
CAD model selection
Selectable products: 8
D-FANA6-P3.0-B2.0-L5-T2.0
HELP_VARIABLE
Part No.
Shape
Material
Surface Treatment
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
l1
mm
H
mm
R
mm
M (Coarse)
W
0 mm
e
mm
Flat Position
Flat
Wrench Flats
SC 1mm Increment
mm
Tip Angle
RC Selection (degree)
deg
Relief
Upper Relief Radius
RTC Selection
Previews - 3D