??
Download CAD models
CAD model selection
Selectable products: 6
FPTCMA12-P13.00-L6-B3.0
HELP_VARIABLE
Part Number
Shape
Material
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
0.5 mm
m
mm
W
0.0 mm
d
mm
Previews - 3D