??
Download CAD models
CAD model selection
Selectable products: 4
PMXYK8M
HELP_VARIABLE
Part No.
Material of Knob
Nylon 6 (Mat Black)
Material of Body
12L13 Carbon Steel
Surface Treatment of Body
Trivalent Chromate
Material of Pins
304 Stainless Steel
Material of Spring
303 Stainless Steel
Material of Lock Nut
1045 Carbon Steel
Surface Treatment of Lock Nut
Trivalent Chromate
M
Pitch Coarse Thread
mm
D
mm
D1
mm
B
mm
S Min.
mm
L
mm
L1
mm
L3
mm
L4
mm
L5
mm
SW1
mm
SW2
mm
Load Min.
N
Load Max.
N
Mass
g
Allowable Tightening Torque
N/m
Previews - 3D