??
Download CAD models
CAD model selection
Selectable products: 1
MSPB-HR
HELP_VARIABLE
Part No.
MSPB-HR
Material of Main Body
303 Stainless Steel
Material of Ball
52100 Bearing Steel
Hardness of Ball
55HRC~
Accessories
Hexagon Nuts (2 Pcs.), Toothed Lock Washer (1 Pc.), Thickness 3.5, Width Across Corners 11.5, Width Across Flats 10
Operating Temperature
~200 °C
Stroke S
0.8 mm
Operating Point
0.2~0.4 mm
Contact Force
6~13 N
Previews - 3D