??
Download CAD models
CAD model selection
Selectable products: 5
ZLWG70
HELP_VARIABLE
Part Number
Material
Aluminum Alloy
Surface Treatment
Black Anodizing
Accessories (Type M-L)
CBST4-12 (2 Pcs.)
L
Travel Distance
mm
Travel per rotation
18 mm
Minimum Reading (Vernier Scale)
0.1 mm/Scale
Allowable Load
14.7 N
Moment Accuracy - Straightness
microns
Weight
kg
Previews - 3D