??
Download CAD models
CAD model selection
Selectable products: 1
MC07-14
HELP_VARIABLE
Part Number
MC07-14
Type
MC07-14
Material of Main Body
1045 Carbon Steel
Material of Mounting Part
1045 Carbon Steel
Surface Treatment
Conversion Treatment
Stroke
43 mm
Tightening Pressure
3000 N
Tare
1600 g
Open - Close Angle of Handle
115 deg
Accessory
Steel Bolt
Previews - 3D