??
Download CAD models
CAD model selection
Selectable products: 2
SL-PAFPP-15-10-5
HELP_VARIABLE
Part Number
Cleaning Options
Upper/Lower Surface Finish
Thickness Tolerance
A - B Tolerance
A 0.5mm Increment
mm
Enter value for A
A 0.5mm Increment
mm
cm
inch
ft
A Tolerance
+0.1~+0.3 mm
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
B Tolerance
+0.1~+0.3 mm
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
T Tolerance
+0.1~+0.3 mm
Circumference Chamfering
CCA Corner Cut
CCA 1mm Increment
mm
CCB Corner Cut
CCB 1mm Increment
mm
CCC Corner Cut
CCC 1mm Increment
mm
CCD Corner Cut
CCD 1mm Increment
mm
Previews - 3D