??
Download CAD models
CAD model selection
Selectable products: 1
FTCLMC-V2.0-D4-H6-T1-L10.0
HELP_VARIABLE
Part Number
FTCLMC-V2.0-D4-H6-T1-L10.0
Type Selection
FTCLMC, FTCLMB, FTCLMM, FTCLMR, FTCMSH
Material
Surface Treatment
D 0.5mm Increment (1mm Increment for D=21 or more)
mm
Hardness
-
V 0.5mm Increment (V3 or More)
mm
H 0.5mm Increment (1mm Increment for H=23 or more)
mm
Enter value for H
H 0.5mm Increment (1mm Increment for H=23 or more)
mm
cm
inch
ft
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Precision Grade T Tolerance
T Tolerance
+0.1/-0.1 mm
C Chamfering
CC 0.5mm Increment
mm
Tapping
Set Screw Hole
MC Selection
WMC Selection
Inner Diameter Tolerance
Slitting
Previews - 3D