??
Download CAD models
CAD model selection
Selectable products: 13
MAKC1210A
HELP_VARIABLE
Part No.
Type Selection
Material of Main Body
Material of Cap
Surface Treatment of Main Body
No.
Type of Collision Velocity
Collision Velocity Range
0.3~1 m/s
Max. Operating Cycle (cycle/min)
M Thread Dia.
Stroke S
mm
Max. Absorbed Energy (E) - Per One Time
J
Max. Absorbed Energy (E) - Per Minute
J
Max. Equivalent Mass (me)
kg
Piston Rod Return Force (Max.)
N
Max. Drag Value
N
L
mm
L1
mm
L2
mm
d
mm
d1
mm
t
mm
B (Width Across Flats)
mm
T
mm
h
mm
Previews - 3D