??
Download CAD models
CAD model selection
Selectable products: 1
FELW2-20-20
HELP_VARIABLE
Part No.
FELW2-20-20
Type Selection
Sheep Wool 100% Sheet Felts
Type Selection
Material
Sheep Wool Felt
Density
0.6 g/cm3
Color
Ivory
Allowable Temperature (Degree Celsius)
-10~60
T Selection
mm
A 10mm Increment
mm
Enter value for A
A 10mm Increment
mm
cm
inch
ft
A Tolerance
+2/-2 mm
B 10mm Increment
mm
B Tolerance
+2/-2 mm
Previews - 3D