??
Download CAD models
CAD model selection
Selectable products: 7
BMBFP4-Q1-G2-K2-P25
HELP_VARIABLE
Part No.
Material
Surface Treatment
Screw Type Selection
Max Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
Mounting Hole Selection
No.
Q (Rc (PT)/ NPT) Selection
G (Rc (PT)/ NPT) Selection
K (Rc (PT)/ NPT) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
30 mm
B
35 mm
E
25 mm
F
22 mm
X
20 mm
Y
7 mm
d (Mounting Hole)
6.6 mm
D (Mounting Hole)
11 mm
h (Mounting Hole)
6.5 mm
M (Mounting Hole)
M6
D1 (Mounting Hole)
9.5 mm
d1 (Mounting Hole)
5.1 mm
h1 (Mounting Hole)
5.5 mm
Previews - 3D