??
Download CAD models
CAD model selection
Selectable products: 8
BMGF4-Q1-R1-S1
HELP_VARIABLE
Part No.
Material
Aluminum Alloy
Surface Treatment
Screw Type Selection
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Mounting Hole Selection
No.
Q (Rc (PT)/ NPT/ M (Coarse) Selection
R (Rc (PT)/ NPT/ M (Coarse) Selection
S (Rc (PT)/ NPT/ M (Coarse) Selection
P Pitch
30 mm
N No. of Pitches
Port Threads
A
25 mm
B
25 mm
E
20 mm
F
12.5 mm
X
7.5 mm
Y
7 mm
d (Mounting Hole)
5.5 mm
D (Mounting Hole)
9.5 mm
h (Mounting Hole)
5.5 mm
M (Mounting Hole)
M5
D1 (Mounting Hole)
8 mm
d1 (Mounting Hole)
4.2 mm
h1 (Mounting Hole)
4.5 mm
Previews - 3D