??
Download CAD models
CAD model selection
Selectable products: 2
BMZAFL1-Q1-G2
HELP_VARIABLE
Part No.
Material
Aluminum Alloy
Surface Treatment
Max. Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Screw Type Selection
Number of Circuits
Q(Rc(PT)/M(Coarse)) Selection
G(Rc(PT)) Selection
P Pitch
0 mm
N No. of Pitches
0
Port Threads
2
A
40 mm
B
40 mm
E
25 mm
F
25 mm
X
7 mm
Y
7 mm
d(Mounting Hole)
6.6 mm
D(Mounting Hole)
11 mm
h(Mounting Hole)
6.5 mm
Through hole orientation Symmetrically opposite
Previews - 3D