??
Download CAD models
CAD model selection
Selectable products: 7
BTANLP4-R2-S2-P35
HELP_VARIABLE
Part No.
Material
Aluminium Alloy
Surface Treatment
-
Screw Type Selection
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
Mounting Hole Selection
No.
R (Rc (PT)) Selection
S (Rc (PT)) Selection
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N No. of Pitches
Port Threads
A
35 mm
B
35 mm
E
25 mm
X
7.5 mm
Y
17.5 mm
d (Mounting Hole)
6.6 mm
D (Mounting Hole)
11 mm
h (Mounting Hole)
6.5 mm
M (Mounting Hole)
M6
D1 (Mounting Hole)
9.5 mm
d1 (Mounting Hole)
5.1 mm
h1 (Mounting Hole)
5.5 mm
Previews - 3D