??
Download CAD models
CAD model selection
Selectable products: 8
SL-BTSR4-R1-S1
HELP_VARIABLE
Part Number
Cleaning Options
Material
Mounting Hole Selection
No.
R Selection
S Selection
Pitch P Standard
mm
Number of Pitches N
Total Number of R and S Threads
A
30 mm
B
35 mm
E
20 mm
X
7.5 mm
Y
17.5 mm
M (Mounting Hole)
N/A
Previews - 3D