??
Download CAD models
CAD model selection
Selectable products: 1
PDSPHK-200-200-100-100-U2570B
HELP_VARIABLE
Part No.
PDSPHK-200-200-100-100-U2570B
Type Selection
Ventilation Hole Standard Type
Type Selection
Material
Low Carbon Steel
Surface Treatment
Melamine Baking Finish (Base Coat: Cathodic Electrodeposition Coating)
Hole d3 for Painting and Handling
2.6 mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
A Tolerance
+/-0.5 mm
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
B Tolerance
+/-0.5 mm
T Plate Thickness
1.6 mm
T Plate Thickness Tolerance
+/-0.2 mm
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
Coating Color Selection
Previews - 3D