??
Download CAD models
CAD model selection
Selectable products: 2
CHEPA75-U
HELP_VARIABLE
Part No.
Material of Main Body
304 Stainless Steel
Surface Treatment of Main Body
Electrolytic Polishing
Material of Wheel
Color of Wheel
Blue
Volume Inherent Resistivity of Wheel
10**10 or More
Material of Bearing Shield
Stainless (Austenite)
Bearing of Swiveling
Incorporated
Bearing of Wheel
Incorporated
Body Type
Swivel
D
mm
H
mm
B
mm
A
90 mm
F1
71 mm
F2
68 mm
d
10.5 mm
t
3 mm
E
30 mm
r
mm
Allowable Load
1000 N
Mass
g
Previews - 3D