??
Download CAD models
CAD model selection
Selectable products: 3
MGCBU49
HELP_VARIABLE
Part No.
Material of Main Body
ABS Resin
Material of Absorption Boards
Low Carbon Steel
Material of Magnet
Ferrite
Surface Treatment of Absorption Boards
Chrome Plating
L
mm
P
mm
A
mm
a
9 mm
N
3.5 mm
T
2.5 mm
t
mm
g
0.5 mm
F
mm
B
mm
P1
mm
D
6.5 mm
d
4 mm
Retaining Force
kgf
Mass
g
Previews - 3D